Overview

Description

The IDT94201 belongs to IDT new generation of programmable system clock generators. It employs serial programming I2C interface as a vehicle for changing output functions, changing output frequency, configuring output strength, configuring output to output skew, changing spread spectrum amount, changing group divider ratio and dis/enabling individual clocks. This device also has IDT propriety 'Watchdog Timer' technology which will reset the frequency to a safe setting if the system become unstable from over clocking.

Features

  • 2 - CPUs @ 2.5V
  • 13 - SDRAM @ 3.3V
  • 3 - 3V66 @ 3.3V
  • 8 - PCI @3.3V
  • 1 - 24/48MHz@ 3.3V
  • 1 - 48MHz @ 3.3V fixed
  • 1 - REF @3.3V, 14.318MHz

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 411 KB
End Of Life Notice PDF 125 KB
Product Change Notice PDF 361 KB
End Of Life Notice PDF 125 KB
End Of Life Notice PDF 122 KB
5 items

Design & Development

Models