Overview

Description

Low EMI, Spread Modulating, Clock Generator

Features

  • ICS91720 is a Spread Spectrum Clock targeted for Mobile PC and LCD panel applications that generates an EMI-optimized clock signal (EMI peak reduction of 7-14 dB on 3rd-19th harmonics) through use of Spread Spectrum techniques.
  • ICS91720 focuses on the lower input frequency range of 14.318 to 80.00 MHz with a spread modulation of 20kHz to 40kHz.
  • Supply Voltages: VDD = 3.3V ±0.3V
  • Frequency range: 14.318 MHz

Comparison

Applications

Documentation

Type Title Date
End Of Life Notice PDF 125 KB
Product Change Notice PDF 361 KB
End Of Life Notice PDF 125 KB
End Of Life Notice PDF 122 KB
Datasheet PDF 162 KB
5 items

Design & Development

Models