Zynq®-7000 devices are equipped with dual-core Arm® Cortex®-A9 processors integrated with Xilinx’s 28nm Artix®-7 or Kintex®-7 based programmable logic for excellent performance-per-watt and maximum design flexibility. With up to 6.6M logic cells and transceivers ranging from 6.25Gb/s to 12.5Gb/s, Zynq®-7000 devices enable highly differentiated designs for a wide range of embedded applications, including multi-camera drivers assistance systems and 4K2K Ultra-HDTV.
This winning combination highlights the power devices on the reference board for the Xilinx® Zynq®-7000 family and suggested timing solutions from Renesas.
Visit the Zynq-7000 power solutions page to learn more.
System Benefits:
- Pre-programmed PMICs specifically designed to meet this use case
- Flexible power solutions
- VersaClock® clocks capable of 350MHz outputs and low jitter attenuation
- The ISL21010 provides precise and stable voltage reference for Zynq®-7000 SoCs
Related Products
Category | Description | Featured Document | Ordering |
---|---|---|---|
PMIC | |||
ISL91211A | Triple Output Power Management IC | Datasheet | Buy/Sample |
Buck Converter | |||
ISL80030 | 3A Synchronous Buck Converter in 2x2 DFN Package | Datasheet | Buy/Sample |
Buck Regulator | |||
ISL9123 | Ultra-Low IQ Buck Regulator with Bypass | Datasheet | Buy/Sample |
Voltage Reference | |||
ISL21010 | Micropower Voltage Reference | Datasheet | Buy/Sample |
Clock Generator | |||
5P49V6965 | Programmable VersaClock® Clock Generator | Datasheet | Buy/Sample |