Xilinx® has released a Gen3 version of the Zynq® UltraScale+™ RFSoC, which integrates multi-gigasample RF data converters and soft-decision forward error correction (SD-FEC) into an SoC architecture. The multi-generation portfolio features a breadth of devices with varying direct RF performance to meet diverse spectrum needs and use cases. The integration of direct RF-sampling data converters offers the most flexible, smallest footprint, and lowest power solution for a wide range of radio applications.
An SoC with this level of performance demands a high-current power supply with tight regulation and extremely low jitter clock sources. This winning combination highlights the power and timing devices that Xilinx chose for supporting their ZU4x products and additional suggested solutions that would be an excellent fit for many designs.
Visit the RFSOC ZU4x page to learn more.
Key Features:
Product | Description | Featured Document | Ordering |
---|---|---|---|
Controller | |||
ISL68124 | Digital Dual Output, 7-Phase Configurable, PWM Controller with PMBus | Datasheet | Buy/Sample |
ISL68201 | Single-Phase R4 Digital Hybrid PWM Controller with PMBus/SMBus/I2C and PFM | Datasheet | Buy/Sample |
Smart Power Stage (SPS) | |||
ISL99227 | Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors | Datasheet | Buy/Sample |
Power Module | |||
ISL8280M | 10A High Efficiency Hybrid Digital Step-Down Power Module | Datasheet | Buy/Sample |
Buck Regulator | |||
ISL85003 | Highly Efficient 3A Synchronous Buck Regulator | Datasheet | Buy/Sample |
ISL80019A | Compact Synchronous Buck Regulators | Datasheet | Buy/Sample |
PMIC | |||
ISL91302B | Dual/Single Output Power Management IC | Datasheet | Buy/Sample |
ISL91211A | Triple Output Power Management IC | Datasheet | Buy/Sample |
ISL91211B | Quad Output Power Management IC | Datasheet | Buy/Sample |
Jitter Attenuator and Clock Synthesizer | |||
8V19N492 | FemtoClock®NG Jitter Attenuator and Clock Synthesizer | Datasheet | Buy/Sample |
RF and Microwave Synthesizer | |||
8V97003 | Wideband 18GHz RF and Microwave Synthesizer | Datasheet | Buy/Sample |
Frequency Translator | |||
8T49N287 | FemtoClock®NG Universal Frequency Translator (2-in/2-PLL/8-out) | Datasheet | Buy/Sample |
8T49N241 | FemtoClock®NG Universal Frequency Translator | Datasheet | Buy/Sample |
System Synchronizer | |||
8A34001 | System Synchronizer for IEEE 1588 - Eight Channels | Datasheet | Buy/Sample |