Renesas' In-Cabin Air Quality Sensor Solution offers the highest quality of comfort with intelligent algorithms to monitor the quality of air (Total Volatile Organic Compounds (TVOCs), temperature and humidity).

System Benefits:

  • Enhance passenger comfort with advanced HVAC*1 control based in-cabin air quality and humidity, in addition to temperature.
  • Can be used in combination with an outdoor air quality sensor for ultimate comfort improvement.
  • The MCU enhances TVOCs*2 sensing on air quality sensor (humidity and temperature compensation)
  • Reduces a customer's R&D costs with Renesas’ software support
  • Easier integration of an in-cabin air quality sensor in the network with a LIN interface

*1 HVAC (Heating, Ventilation and Air Conditioning)
*2 TVOCs (Total Volatile Organic Compounds)

Image
5_In_Cabin_Air_Quality-3

Related Products

Product Description Featured Document Ordering
       
Microcontroller      
RL78/F13 16-bit MCU with ultra-low power and built-in CAN/LIN (20 - 80 pins, 13 - 68 GPIOs) User's Manual Buy/Sample
       
Gas Sensor      
ZMOD4410
(Industrial Grade)
Indoor air quality sensor designed for detecting total volatile organic compounds (TVOC) and monitoring indoor air quality (IAQ)
*Industrial grade, please verify on customer board.
Datasheet Buy/Sample
ZMOD4510
(Industrial Grade)
Outdoor air quality sensor designed for monitoring outdoor air quality (OAQ) and the measurement of outdoor relevant gases ozone and nitrogen oxide
*Industrial grade, please verify on customer board.
Datasheet Buy/Sample
       
Humidity Sensor      
HS3001
(Industrial Grade)
Highly-accurate, fully-calibrated relative humidity and temperature sensor
*Industrial grade, please verify on customer board.
Datasheet Buy/Sample
       
Buck Controller      
ISL78206 40V 2.5A buck controller with integrated high-side MOSFET Datasheet Buy/Sample
       
SSC + LIN PHY      
ZSSC4132 Automotive resistive sensor signal conditioner with LIN interface Datasheet Buy/Sample
ZSSC3170 Automotive sensor signal conditioner with LIN and PWM interface Datasheet Buy/Sample