Renesas has a wide-ranging lineup of MCUs that enable our customers to develop products that satisfy these requirements. The RX13T Group, the RX23T Group, the RX24T Group, the RL78/G14 Group, and the RL78/G1F Group of microcontrollers provide a cost-effective solution for motor and system control applications. These MCUs meet a variety of requirements for washing machine control, including wide-range motor torque, rotation rate control, and load variation.

 

Image
Washing Machine (Low-End)

Related Products

Block Semiconductor Device Recommended Products Features
Operation Block Operation MCU RX130 Group Enhanced touch key function, 5V operation
RL78/G13 Group
RL78/G1N Group
5V operation, Rich line-up, can be used in a wide variety of applications
5V operation with low operating current

RA4M1 Group

Arm Cortex-M4 with LCD Controller and Capacitive Touch for HMI
Control Block Control MCU RX13T Group
RX23T Group
RX24T Group
32-bit MCU including on-chip FPU, single motor control applications, reduce board area and BOM costs
32-bit MCU including on-chip FPU enables to easily program complex inverter control algorithms
32-bit MCU including on-chip FPU enable to drive two motors simultaneously
RL78/G14 Group
RL78/G1F Group
Three-phase complementary PWM output, Rich line-up
Multifunctional microcontrollers with enhanced functionality suitable for sensor-less BLDC motor control
Sensor Output Op-amp READ2303G
READ2304G
Full range input/output, high slew rate
Low power consumption, high slew rate

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
CS+ Code Generator Tool Integrated Development Environment User's Manual: RL78 API Reference[CS+ for CA,CX][CS+ for CC] 日本語 Manual PDF 2.39 MB
e² studio Code Generator Integrated Development Environment User's Manual:RL78 API Reference 日本語 Manual PDF 2.52 MB
CS+ Code Generator Tool Integrated Development Environment User's Manual: RX API Reference[CS+ for CC] 日本語 Manual PDF 1.28 MB
e² studio Code Generator User's Manual: RX API Reference 日本語 Manual PDF 1.29 MB
Application Notes & White Papers
RX130 Group Initial Setting 日本語 Application Note PDF 615 KB
R2A20114BFP Application Note 日本語 Application Note PDF 3.05 MB
RX Family RX Driver Package Ver.1.11 日本語 Application Note PDF 2.17 MB
RL78/L1A Serial Array Unit (UART Communication) CC-RL 日本語 Application Note PDF 541 KB
RL78/G1F Serial Array Unit (UART Communication) CC-RL 日本語, 简体中文 Application Note PDF 297 KB
RL78/L12 Serial Array Unit (UART Communication) CC-RL Application Note PDF 316 KB
RX23T Group Initial Settings Example 日本語 Application Note PDF 1.30 MB
RL78/G13 Initialization CC-RL 日本語 Application Note PDF 459 KB
RL78/G13 Serial Array Unit (UART Communication) CC-RL 日本語 Application Note PDF 232 KB
RL78/G14 AD Converter which Uses Timer RJ as Activation Source (SNOOZE mode) 日本語, 简体中文 Application Note PDF 928 KB
RL78/G14 Timer RD in Reset Synchronous PWM Mode 日本語, 简体中文 Application Note PDF 478 KB
RL78/G14 Timer RD in Complementary PWM Mode 日本語, 简体中文 Application Note PDF 829 KB
R2A20112A Application Note Application Note PDF 224 KB
Power MOS FET APPLICATION NOTE 日本語 Application Note PDF 814 KB
Downloads
- RX130 Group Initial Setting Sample Code ZIP 2.68 MB
- RX Family RX Driver Package Ver.1.11 日本語 Sample Code ZIP 83.09 MB
- RL78/L1A Serial Array Unit (UART Communication) CC-RL 日本語 Sample Code ZIP 769 KB
- RL78/G1F Serial Array Unit (UART Communication) CC-RL 日本語 Sample Code ZIP 917 KB
- RL78/G1F 串行阵列单元(UART通信)CC-RL Sample Code ZIP 1.17 MB
- RL78/L12 Serial Array Unit (UART Communication) CC-RL 日本語 Sample Code ZIP 476 KB
- RX23T Group Initial Settings Example Sample Code ZIP 5.76 MB
- RL78/G13 Initialization CC-RL 日本語 Sample Code ZIP 604 KB
- RL78/G13 Serial Array Unit (UART Communication) CC-RL 日本語 Sample Code ZIP 409 KB
- RL78/G14 AD Converter which Uses Timer RJ as Activation Source (SNOOZE mode) 日本語 Sample Code ZIP 1.06 MB
- RL78/G14 使用定时器RJ启动A/D转换器(SNOOZE模式) Sample Code ZIP 779 KB
- RL78/G14 Timer RD in Reset Synchronous PWM Mode 日本語 Sample Code ZIP 570 KB
- RL78/G14群 定时器RD (复位同步PWM 模式) Sample Code ZIP 786 KB
- RL78/G14 Timer RD in Complementary PWM Mode 日本語 Sample Code ZIP 886 KB
- RL78/G14群 定时器RD (互补PWM 模式) Sample Code ZIP 822 KB
Tool News
Sound Playback System and Compression Library (Original ADPCM CODEC) M3S-S2-Tiny for the RX Family Revised to V.3.01 Release 00 日本語 Tool News - Release PDF 530 KB
The Sound Playback System and Compression Library M3S-S2-Tiny for the RL78 Family V.3.00 Release 00 Published 日本語 Tool News - Release PDF 317 KB
The Sound Playback System and Compression Library M3S-S2-Tiny for the RX Family Published Tool News - Release PDF 470 KB