This is an integrated solution for portable power tools. It includes an Li-ion charger, battery pack and motor driver. The battery pack supports up to five Li-ion or Li-polymer battery cells in series with battery capacity measurement and programmable protection capability. The motor control IC can realize system miniaturization and high motor drive efficiency.

System Benefits​:

  • Motor control IC integrates two chips into one package with a built-in MCU and analog IC, making it optimal for motor system design while reducing board size by 50%.
  • Fuel Gauge IC (FGIC) and MOSFET is a fully integrated battery management solution with battery capacity measurement and programmable protection capability.

Target Applications:

  • Power tools
  • Small appliances with motor control
Image
Portable Power Tools Solution Diagram