Overview

Description

This embedded programmable logic controller (PLC) solution includes customer-specific software (SW) with flexible count and type of IOs and/or standard interfaces.

System Benefits​:

  • Customer-specific software based on Renesas' Flexible Software Package (FSP)
  • Option to add industry-approved software stacks (e.g. EtherCAT)
  • Flexible selection of IOs and/or standard Analog + Digital IOs
  • Wired interface like RS-232, RS-485, IO-Link, ASi-5, Ethernet, USB
  • Wireless interface like Bluetooth®, LTE-M, NB-IoT
  • IoT connectivity (e.g. MQTT, GUI)
  • Power supply from standard 24VDC (noisy 18V - 28V)
Image

Comparison

Applications

Applications

  • Small embedded control for industrial use and/or home automation etc. using standard IOs or I/F
  • Optional central GUI via BT or IoT
  • Examples:
    • Simple control for smart home refrigerator, oven... with an additional smartphone app
    • PLC for industrial Ethernet with Sensors + Controls and smartphone for GUI/debug/commissioning