Overview

Description

The smart trekking pole used for elder healthcare and outdoor hiking is helpful with aiding in balance and stability on uneven ground or tricky terrain. This smart trekking pole product provides auto alerts, such as GPS tracking, falls, heart rate, etc., via a CAT-M1 module. Additional features include IoT functions for auto-SOS, cloud/app monitoring, real-time positioning, tracking and monitoring, and other location-based services (LBS). Renesas provides the entire bill of materials (BOM) including the Bluetooth® Low Energy (LE) module, temperature/humidity sensor, biosensor, and power products.

System Benefits​:

  • Super-low power Bluetooth LE module for portable equipment with mobile app support
  • Fully integrated all-in-one biosensor module, the smallest sensor of its kind: 4.2mm x 2mm x 1.2mm
  • High-performance temperature/humidity sensor
  • High-efficiency charger and low IQ power

Applications

Applications

  • Outdoor/Sports equipment
  • Elder nursing
  • Healthcare

Videos & Training

News & Blog Posts

Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations