Overview

Description

This solution is used for the expansion of wireless signals and offers superior coverage and performance for single AP (router) and multi-AP (mesh) scenarios. It offers exceptional coverage of the test house at all bands. And, the solution provides up to 3x improvement for some single client/multi-client test scenarios.

System Benefits​:

  • A unique architecture: 2.4GHz + 5GHz low + 5GHz high + 6GHz (quad-band) or 2.4GHz + 5GHz + 6GHz + listening chain (tri-band +)
  • Dynamic backhaul over 6 or 5.H (including 5.9GHz) bands
  • Real estate savings (2 transceivers/radios on 11mm x 11mm single package) and power consumption benefits (~30%)

Target Applications:

  • Wi-Fi extender
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations