Overview

Description

IDT's dual-channel ADC demoboard is suitable for dynamic performance evaluations from low to high IF configuration with LVCMOS output variants. A data-acquisition board can be used during design and prototype to analyze ADC performance.

Features

  • SMA connector for clock and analog inputs signal
  • CMOS(buffered outputs)

Applications

Documentation

Type Title Date
Manual - Software ZIP 2.33 MB
1 item