Renesas' DDR4 registered clock driver, data buffer and temp sensor make up the industry’s first complete chipset for DDR4 registered dual inline memory modules (RDIMMs) and load reduced dual inline memory modules (LRDIMMs). With DDR4 data rates climbing to 3.2Gb/s and higher, the clear advantages afforded by RDIMM and LRDIMM as a speed-scalable memory technology are expected to drive adoption across a broad array of memory-intensive computing and storage applications.
Renesas also offers an industrial temp DDR4 RCD that supports temperatures as low as -40 °C and as high as 105 °C for existing DDR4 applications.
Through flexible I/O control, timing and voltage calibration, and control register programmability, the Renesas DDR4 registered clock drivers and data buffers enable faster data rates at higher densities on all JEDEC® defined DDR4 LRDIMM and RDIMM topologies. DIMM topology configuration and DRAM information are stored in Renesas' temperature sensor EEPROM.
With a deep knowledge of memory interface chipsets based on successful chipset introductions for all DDR generations, Renesas’ devices will provide reliable performance for your application.
Function |
Supply Voltage (V) |
SDRAM Type |
Price (USD) | 1ku |
|
---|---|---|---|---|
Part Number | ||||
Data Buffer for DDR4 Memory Modules | Data Buffer | 1.2, 1.14 - 1.26 | DDR4 up to 3200 | |
DDR4 Register Clock Driver (RCD) | Register + PLL | 1.2 | DDR4 up to 2400 | |
DDR4 Register Clock Driver (RCD) | Register + PLL | 1.2 | DDR4 up to 2667 | 13.79 |
DDR4 Register Clock Driver (RCD) | Register + PLL | 1.2 | DDR4 up to 2667 | 13.79 |
DDR4 Register Clock Driver (RCD) | Register + PLL | 1.2 | DDR4 up to 3200 | 19.09 |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 3.57 MB | |
White Paper | PDF 1.08 MB 简体中文 | |
White Paper | PDF 5.22 MB | |
3 items
|
A white paper authored by IDT and Micron details research into memory and bandwidth for today's high-performance servers. LRDIMMS and RDIMMS traditionally have been seen as complimentary, with the former targeting applications requiring deeper memory and the latter for applications requiring higher bandwidth. The introduction of 8-gigabit DRAMS has resulted in a growing number of Internet applications benefiting from both deeper memories and higher bandwidth. This paper shows how 32 GB 2RX4 LRDIMMs transcend similar RDIMMs to meet the needs of today’s data center enterprise servers, by providing an optimal combination of deeper memory and higher data bandwidth, even at mainstream module densities.
To download the white paper, and for more information about IDT's DDR4 memory solutions, visit http://www.idt.com/go/DDR4.