The ISL71xxxM family of radiation tolerant plastic-package ICs is designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. Fleets of hundreds of small satellites will create mega-constellation networks to deliver broadband Internet links from low Earth orbit (LEO) to every corner of the globe, including rural areas without wireless connectivity access.

Renesas' rad tolerant plastic packaging flow leverages the company's more than 50 years of spaceflight experience developing rad hard (>75krad) and rad tolerant (<75krad) products for extremely harsh environments. The upfront radiation affects characterization and AEC-Q100 automotive-like qualification gives customers the utmost confidence to design Renesas radiation tolerant plastic parts into cost-sensitive small satellites for LEO mission profiles up to five-years. The ISL71xxxM are also well suited for high altitude (>40km) avionic systems, launch vehicles that are prone to heavy ions, and medical equipment where radiation is a concern.

Learn more about powering small satellite constellations with rad tolerant plastic ICs

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 降序排列 日期
应用指南 &白皮书
Rad Tolerant Multiplexers Move to Low Voltage Rails for Space Flight 白皮书 PDF 175 KB
Powering Small Satellite Constellations with Plastic ICs 白皮书 PDF 405 KB
Taking Advantage of GaN in Small Satellite “New Space” Applications 日本語 白皮书 PDF 470 KB
Isolated CAN Bus for Small Satellites 日本語 白皮书 PDF 608 KB
Examining a New In-Amp Architecture for Communication Satellites 白皮书 PDF 684 KB
其他
Intersil Space Products Brochure 手册 PDF 3.14 MB

新闻及更多资源

类型 日期
Radiation Tolerant Plastic-Package ICs 基本页面 2020年3月20日
Powering Small Satellite Constellations with Plastic ICs 基本页面 2020年3月18日