图像
Renesas' radiation tolerant RF switches feature high isolation, linearity, and patented Constant Impedance technology, making them ideal choices for small satellite communications system applications.
Input Freq (MHz) |
Insertion Loss (db) |
Switching Speed (ns) |
IIP2 (dBm) |
IIP3 (dBm) |
IP1dB (dBm) |
Input Supply Range (V) |
Low Dose Rate (LDR) (krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
Temp. Range |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||
Radiation Tolerant 6GHz SPDT RF Switch | 50 - 6000 | 0.79 | 255 | 111 | 64 | 36 | 2.75 - 5.5 | 30krad(Si) | 43 | -55 to 125°C | 16 | TQFN |