Renesas' MIL-STD-883 compliant monolithic, quad, precision comparator is qualified to QML Class Q military standards and offers fast response time, low offset voltage, low offset current, and virtually no channel-to-channel crosstalk for applications requiring accurate, high-speed, signal level detection.

文档

文档标题 language 类型 文档格式 文件大小 日期
应用指南 & 白皮书
AN1694: The Four Basic Building Blocks of an Op Amp 应用文档 PDF 357 KB
AN9867: End of Life Derating: A Necessity or Overkill 应用文档 PDF 338 KB
AN9654: Use of Life Tested Parts 应用文档 PDF 224 KB
其他
Intersil Space Products Brochure 手册 PDF 3.14 MB