エッジセンシング用にRZ/A1Hを搭載した30万画素/120万画素インテリジェントカメラモジュールです。各種オプション基板(LAN、LED等)や挟角~広角レンズがセットになった開発キット(SDK)により、お客様独自のカメラアプリケーションの組み込みが可能です。RTOS、ドライバ、ミドルウェアは当社にて評価済み環境をご提供します。お客様はアプリケーション開発に専念いただくことで、開発コスト削減、早期量産化に貢献します。
RTOS MPU with 10MB of On-chip RAM