The RL78/G14-Low-Voltage-Motor-Control is a low voltage motor control evaluation system featuring RL78/G14 MCUs. This kit is only supported for existing customers, and the 24V Motor Control Evaluation System for RX23T is the recommended replacement.
特性
This kit is intended for evaluation of Renesas devices (CPU products, A&P products), Renesas sample programs and as a reference for designing a board or software
A sample program for motor control by the following method is included
120 degree conduction using hall sensor
Sensorless 120 degree energization
Sensorless vector 180 degree conduction
Encoder vector 180 degree energization*
* Not included in kit. These sample programs do not support the CC-RL compiler. Only CA78K0R compiler is available.