Car Body

Products Key Features Maximum Frequency, Pins, Voltage
RL78/F13 Motor control timer (Timer RD), CAN, LIN, ADC, POR/LVD, data flash 32 MHz, 20-80 pins, 2.7-5.5 V
RL78/F14 Motor control timer (Timer RD), CAN, LIN, ADC, DAC, Comparator, data flash 32 MHz, 30-100 pins, 2.7-5.5 V
RL78/F15 Motor control timer (Timer RD), 2 x CAN, LIN, IEBus, ADC, DAC, Comparator, data flash 32 MHz, 48-144 pins, 2.7-5.5V

ROM-pin count portfolio

RL78/F13

128KB
8KB
     panorama_fish_eye    panorama_fish_eye lens panorama_fish_eye lens panorama_fish_eye lens panorama_fish_eye lens panorama_fish_eye
96KB
6KB
     panorama_fish_eye    panorama_fish_eye lens panorama_fish_eye lens panorama_fish_eye lens panorama_fish_eye lens panorama_fish_eye
64KB
4KB
lens lens panorama_fish_eye lens panorama_fish_eye lens panorama_fish_eye lens panorama_fish_eye lens panorama_fish_eye lens panorama_fish_eye
48KB
3KB
lens lens panorama_fish_eye lens panorama_fish_eye lens panorama_fish_eye lens panorama_fish_eye lens panorama_fish_eye  
32KB
2KB
lens lens panorama_fish_eye lens panorama_fish_eye lens panorama_fish_eye lens panorama_fish_eye lens panorama_fish_eye  
16KB
1KB
lens lens    lens    lens    lens       
Pins
Package
20
LSSOP
30
LSSOP
32
HVQFN
48
LFQFP
48
HVQFN
64
LFQFP
80
LFQFP

Top:Flash ROM size Bottom:RAM size

  • panorama_fish_eye  CAN
  • lens  LIN

RL78/F14

256KB
20KB
    lens lens lens lens lens
192KB
16KB
    lens lens lens lens lens
128KB
10KB
    lens lens lens lens lens
96KB
8KB
    lens lens lens lens lens
64KB
6KB
lens lens lens lens lens lens lens
48KB
4KB
lens lens lens lens      
Pins
Package
30
LSSOP
32
HVQFN
48
LFQFP
48
HVQFN
64
LFQFP
80
LFQFP
100
LFQFP

Top:Flash ROM size Bottom:RAM size

RL78/F15

512KB
32KB
lens lens lens lens lens lens
384KB
26KB
lens lens lens lens lens lens
256KB
20KB
        lens lens
192KB
16KB
        lens lens
128KB
10KB
        lens lens
Pins
Package
48
LFQFP
48
HVQFN
64
LFQFP
80
LFQFP
100
LFQFP
144
LFQFP

Top:Flash ROM size Bottom:RAM size