The Embedded Studio IDE and the Renesas RE Family work perfectly together to minimize power consumption in keeping with the resource constraints of a low power design. In the reader test of the renowned trade magazine Elektronik, Embedded Studio was awarded the best grade of all products ever tested.

特性

Developers get all the tools and features needed for professional embedded C programming and development. Its highly optimized runtime library ensures the best performance with the smallest code size ‒ Every byte counts!

  • FREE for non-commercial use with Renesas RE family and any other MCU
  • Windows, Linux or Mac compatible
  • Clang/LLVM & GCC & SEGGER C/C++ tool-chains included
  • Multi-threaded build minimizes build times

Applications

  • Industrial controls
  • Smart homes
  • Energy saving IoT appliances
  • Home appliances
  • Healthcare
  • Aviation electronic equipment
  • Automotive

description文档

文档标题 language 类型 文档格式 文件大小 日期
其他
star SEGGER Embedded Studio for the Renesas RE Partner Solution 产品简述 PDF 265 KB

print新闻及更多资源

类型 日期 升序排列
SEGGER Embedded Studio External Link 2021年4月8日