Four evaluation boards available to easily evaluate RE01-1500KB and RE01-256KB devices.

特性

  • Renesas Electronics E2, E2Lite usable
  • USB Host, USB function interface (RE01-1500KB)
  • Energy harvest function evaluation jumper-pin
  • Power generating element, storage capacitor, supercapacitor/secondary battery mount pattern on board

Applications

  • Program development, debug
  • Hardware development

description文档

文档标题 language 类型 文档格式 文件大小 日期
其他
star Hokuto Electronic RE Evaluation Board for the Renesas RE Partner Solution 日本語 产品简述 PDF 438 KB

select_all软件和工具页面

文档标题 类型 Description Company
E2 emulator Lite [RTE0T0002LKCE00000R] Emulator On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX] Renesas
E2 emulator [RTE0T00020KCE00000R] Emulator On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX] Renesas

print新闻及更多资源