Renesas' interface portfolio includes 6-channel bidirectional, auto-direction sensing, level translators that simply the interface between two logic ICs operating at different supply voltages, and 2-wire bus buffers that are designed to improve data transmission speed on SMBus or similar 2-wire serial bus interfaces.

文档和下载

文档标题 language 类型 文档格式 文件大小 日期
应用指南 &白皮书
An Overview of Electromagnetic and Lightning Induced Voltage Transients 应用文档 PDF 677 KB
R15AN0002: RS-485 Transient Protection in Industrial DC-Supply Buses 应用文档 PDF 178 KB
LVPECL to HCSL Level Translation and Termination 应用文档 PDF 526 KB
AN1637: Level Shifting Down to 1.8V Using 3.3V I2C Buffers 应用文档 PDF 303 KB