图像
高速 CMOS 输出光电耦合器(光耦合器)属于光耦合型隔离器,其发光二极管(输入侧)上装有一个砷化镓铝 (GaAlAs) LED,输出侧包含一个 CMOS 输出 IC。 此款耦合器属于高共模瞬态抗扰度 (CMR) 高速 CMOS 输出型器件,专为高速逻辑接口电路而设计。 此款器件可用于各种场景,包括工业和太阳能逆变器、功率调节器、测量和控制设备、交流伺服系统和工厂自动化网络。
PLP |
Breakdown Voltage (BV) (kV rms) |
VDD (V) |
Io (mA) |
IFHL (Max) (mA) |
tPHL (Max) (μs) |
tPLH (Max) (μs) |
Target applications |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||
High Noise Reduction, 15 Mbps CMOS Output Type, 5-PIN SOP (SO-5) Photocoupler | 2024 7月, 2031 12月 | 3.75 | 5.5 | 2 | 5 | 0.06 | 0.06 | Measuring instrument, Controller, PDP, FA network | 2.82 |
High Noise Reduction, 15 Mbps CMOS Output Type 8mm Creepage 6-PIN SDIP Photocoupler | 2024 7月, 2031 12月 | 5 | 5.5 | 2 | 5 | 0.06 | 0.06 | Measuring instrument, Controller, PDP, FA network | 4.29 |
High Noise Reduction, 15 Mbps CMOS Output Type 8mm Creepage 6-PIN SDIP Photocoupler | 2024 7月, 2031 12月 | 5 | 5.5 | 2 | 5 | 0.06 | 0.06 | Measuring instrument, Controller, PDP, FA network | 5.438 |
High Noise Reduction, 15 Mbps CMOS Output Type 8-PIN SSOP (SO-8) High-speed Photocoupler | 2024 7月, 2031 12月 | 2.5 | 5.5 | 2 | 6 | 0.06 | 0.06 | Measuring instrument, Controller, PDP, FA network | 4.35 |
High Noise Reduction, 15 Mbps CMOS Output Type 8-PIN SSOP (SO-8) High-speed Photocoupler | 2024 7月, 2031 12月 | 2.5 | 5.5 | 2 | 6 | 0.06 | 0.06 | Measuring instrument, Controller, PDP, FA network | 6.9 |
High CMR, 15Mbps CMOS Output, Low Forward Current (IF) 3.3V/5V Operation, 5-PIN with 8mm Creepage Distance Package LSO5 Photocoupler | 2030 8月 | 5 | 6 | 10 | 2.2 | 0.06 | 0.06 | Measurement, Control Equipment (Inverter, AC Servo), FA network | 1.78 |
High CMR, 15Mbps CMOS Output, Low Forward Current(IF) 3.3V/5V Operation, 5-PIN SOP Photocoupler | 2030 8月 | 3.75 | 6 | 10 | 2 | 0.06 | 0.06 | Measurement, Control Equipment (Inverter, AC Servo), FA network | 1.81 |
High CMR, 15Mbps CMOS Output, Low Forward Current (IF) 3.3V/5V Operation, 5-PIN SSOP with 8.2mm Creepage Distance (LSSO5), High CMR(50kV/us) | 2030 8月 | 5 | 6 | 10 | 2.6 | 0.06 | 0.06 | Robot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment | 4.59 |
HIGH CMR, 15Mbps CMOS OUTPUT, LOW FORWARD-CURRENT(IF) 3.3V/5V OPERATION, 15 mm LONG-CREEPAGE 8-PIN LSDIP | 2030 8月 | 7.5 | 6 | 10 | 3.8 | 0.06 | 0.06 | Industrial Inverter, Solar/Wind Power Conditioner | 4.14 |
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
手册 | PDF 2.04 MB 日文 | |
手册 | PDF 5.20 MB 日文 | |
手册 | PDF 5.14 MB 日文 | |
白皮书 | PDF 611 KB English(英语) , 日文 | |
应用文档 | PDF 231 KB 日文 | |
应用文档 | PDF 231 KB | |
应用文档 | PDF 247 KB | |
白皮书 | PDF 524 KB English(英语) , 日文 | |
8 items
|
Renesas' RV1S9x60A photocouplers achieve high speed, low power consumption and high noise rejection, and are ideal for the development of high performance and high reliability automation equipment and green energy systems.