The IDT9112-17 is a high performance, low skew, low jitter zero delay buffer. It uses a phase lock loop (PLL) technology to align, in both phase and frequency, the REF input with the CLKOUT signal. It is designed to distribute high speed clocks in PC systems operating at speeds from 25 to 133 MHz.

特性

  • Zero input - output delay
  • Frequency range 25 - 133 MHz (3.3V)
  • High loop filter bandwidth ideal for Spread Spectrum applications
  • Less than 200 ps cycle to cycle Jitter
  • Skew controlled outputs
  • Skew less than 250 ps between outputs
  • Available in 16 pin, 150 mil SSOP & SOIC package

tune产品选择

器件号 Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Active QSOP 16 C 是的 Tube
Availability
Active QSOP 16 C 是的 Reel
Availability
Active SOIC 16 C 是的 Tube
Availability
Active SOIC 16 C 是的 Reel
Availability

description文档

文档标题 language 类型 文档格式 文件大小 日期
数据手册与勘误表
star 9112-17 Datasheet 数据手册 PDF 116 KB
应用指南 & 白皮书
AN-828 Termination - LVPECL 应用文档 PDF 322 KB
AN-844 Termination - AC Coupling Clock Receivers 应用文档 PDF 170 KB
AN-845 Termination - LVCMOS 应用文档 PDF 146 KB
AN-842 Thermal Considerations in Package Design and Selection 应用文档 PDF 495 KB
AN-840 Jitter Specifications for Timing Signals 应用文档 PDF 442 KB
AN-834 Hot-Swap Recommendations 应用文档 PDF 153 KB
AN-815 Understanding Jitter Units 应用文档 PDF 565 KB
AN-827 Application Relevance of Clock Jitter 应用文档 PDF 1.15 MB
AN-805 Recommended Ferrite Beads 应用文档 PDF 121 KB
PCN / PDN
PCN# : A1905-01 Alternate Assembly Location & Change of Material Sets 产品变更通告 PDF 313 KB
PDN# : CQ-18-03 Product Discontinuance Notice 产品停产通告 PDF 218 KB
PDN# : CQ-17-04(R1) Product Discontinuance Notice 产品停产通告 PDF 606 KB
PDN# : CQ-17-04 Product Discontinuance Notice 产品停产通告 PDF 599 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly 产品变更通告 PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly 产品变更通告 PDF 611 KB
PCN# : TB1504-01R1 Qty per Reel Standardization for Selective Packages 产品变更通告 PDF 95 KB
PCN# : TB1504-01 Qty per Reel Standardization for Selective Packages 产品变更通告 PDF 50 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products 产品变更通告 PDF 361 KB
PCN# : A1208-01R1 Gold to Copper Wire 产品变更通告 PDF 254 KB
其他
Clock Distribution Overview 日本語 概览 PDF 217 KB
IDT Clock Generation Overview 日本語 概览 PDF 1.83 MB

file_download下载

文档标题 language 类型 文档格式 文件大小 日期
模型
9112_17 模型 - IBIS ZIP 7 KB

print新闻及更多资源