图像
瑞萨电子的集成 TFT-LCD DC/DC 稳压器包括:适用于小型显示器的高效率显示器电源和 LED 驱动器、用于 TFT-LCD 的集成电源管理集成电路 (PMIC)、汽车级 TFT-LCD 电源、适用于大型面板 LCD 显示器的集成 LCD 供应集成电路、集成 DC/DC 稳压器,以及主要用于 TFT-LCD 的 DC/DC 转换器集成电路。
Boost Current Limit (A) |
Input Voltage Range (V) |
Logic Voltage (Min) |
On Voltage Range (V) |
Off Voltage (Min) (V) |
VBOOST (V) |
VOFF/VN |
Logic Voltage (Max) |
VLOGIC |
VCOM amplifiers (#) |
Gamma (#) |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
On Voltage (Max) (V) |
Advanced Features |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||||||||
Automotive Grade TFT-LCD Power Supply | 2 | 3 - 5.5 | 1.3 | 15 - 36 | -20 | 5.5 - 20 | -20 to -5 | VDD - 0.2 | 1.3 to VDD - 0.2 | 32 | TQFP | ||||||
Boost + VON Slice + VCOM + Reset | 2.6 | 2.7 - 5.5 | 7 - 20 | 1 | 0 | 2.7 | 5.5 | 24 | QFN | ||||||||
TFT-LCD Supply + DCP + VCOM Amplifier + Gate Pulse Modulator + RESET | 1.5 | 2.5 - 5.5 | 0.8 | 7 - 33 | -10 | 0 - 15 | -10 to 0 | VIN | 0.8 to VIN | 1 | 0 | 2.5 | 5.5 | 33 | OCP, OVP, UVLO, UVP, and OTP Protection | 28 | QFN |
High Efficiency Power Supply for Small Size Displays | 1.8 | 2.8 - 4.4 | 1.1 | 5 - 5.7 | -5.7 | 5.15 - 6 | -5.7 to -5 | 5.5 | 1.1 to 5 | 2.8 | 4.4 | 5 | Over/Under voltage, Over Current protection and Over temp protection | 20 | TQFN | ||
High Efficiency Power Supplies for Small Size Displays | 1.6 | 2.5 - 5 | 1.1 | 4.5 - 7 | -7 | 4.65 - 7.3 | -7 to -4.5 | 5.5 | 1.1 to 5.5 | 2.5 | 5 | 4.5 | 18mm2 solution PCB area and more... |
16 | WLCSP-BP | ||
High Efficiency Display Power and LED Driver for Smart Phones | 1.6 | 2.5 - 5 | 1.1 | 4.5 - 6 | -6 | 4.6 - 6.3 | -4.5 to -6 | 5.5 | 1.1 to 5.5 | 2.5 | 5 | 6 | 2.5V to 5V input voltage range and more... |
30 | WLCSP-BP |