图像
瑞萨电子的 D 级放大器功率级输出可配置为四个独立半桥输出、两个全桥输出或是半桥与全桥的组合。
Input Channels |
Integrated Power Stages |
Supported Audio Inputs |
Supported Audio Outputs |
D2 Audio DSP Customization GUI |
Advanced Features |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||
Digital Audio Amplifier Power Stage | 4 | 4 | 8x PWM inputs | 4x Configurable Power Stages | 是 | Configurable Full-Bridge, Full Half Bridge, Half-Bridge | 38 | TSSOP-EP | 2.474 |
8W Mono Class D Amplifier for 2S Battery-Operated Portable Devices | 否 | 9-WLCSP |