Analog-output current-sense amplifiers (also called current shunt amplifiers) are special purpose operational amplifiers (op amps) that output a voltage proportional to the current flowing in a power rail. They utilize a "sense resistor" to convert the load current in the power rail to a small voltage, which is then amplified by the current sense amplifier. Renesas offers unidirectional high-side and low-side current sense amplifiers.

What are Current Sense Amplifiers?

Current sense amplifiers simplify the design of complex current monitoring circuits. The addition of a ground-sensing measurement capability enables a new level of fault detection that are useful in a wide range of power applications. Their unique features and wide range of gain and accuracy choices make them suitable for use in compact enclosures where high accuracy and low power dissipation are important.

The ISL28005 and ISL28006 are ground-sensing current sense amplifiers that amplify milli-volt current signals developed across sub-1Ω sense resistors. The simplest type of current sense amplifiers use single stage op amp circuits that take their power from the same voltage source that generates the current to be measured. These are realized using an op amp and a handful of external components to condition the amplifier to requirements of the application. As long as the measured current signal remains within the common mode voltage range of the op amp, these circuits are simple.

Current Sense Amplifier circuit

Example of a Current Sense Amplifier Circuit

Current Sense Amplifier Applications

Applications where the amplifier operates from a different power source than the load adds complexity, particularly when the measured current is at voltage levels much higher than the op amp supply voltage. In many cases an additional amplifier circuit is needed to perform the voltage translation to step-down the current sense signal to match the common mode input range of the current sense amplifier.

Current sensing in multi-output power supply systems is one application where one or more power supply output voltages must be measured using current sense amplifiers powered from a much lower supply voltage. The ISL2800x family of current sense amplifiers are ideal for these applications because they perform precise current sensing operating from supply voltages as low as 3.3V, while sensing from supply voltages as high as 28V. These current sense amplifiers are very simple, self-contained solutions requiring only an external current sense resistor. The space-saving SOT-23 package and low component count results in very small footprint.

For more design information, see AN1567: ISL28005, ISL28006 Unidirectional Current Sense Amplifiers (PDF)

Current Sense Two Amp Topology

Current Sense Two-Amp Topology

Alternatives

The ISL28006 is a high performance micropower, uni-directional high-side and low-side current sense amplifier featuring a proprietary rail-to-rail input current sensing amplifier.

The ISL28005 is a low cost micropower, uni-directional high-side and low-side current sense amplifier featuring a proprietary rail-to-rail input current sensing amplifier.

Try Renesas' family of digital power monitors, including the ISL28022 basic DPM, the ISL28023 full featured DPM and the ISL28025 DPM in a tiny package.

文档和下载

文档标题 language 类型 文档格式 文件大小 日期
应用指南 &白皮书
AN1993: Voltage Feedback versus Current Feedback Operational Amplifiers 应用文档 PDF 564 KB
AN1827: High-Side, High Current Sensing Techniques 应用文档 PDF 419 KB
AN1694: The Four Basic Building Blocks of an Op Amp 应用文档 PDF 357 KB
其他
Analog ICs Brochure 日本語 手册 PDF 4.20 MB