文档标题 | 信息 |
---|---|
Package Name | Q64.10X10D |
Package Previous Code | QNA |
Package Description | 64ld 10x10 mm TQFP - ASEKH (1.0mm LEAD LENGTH) |
Package Status | Active |
Package Type | TQFP |
类别 | PLASTIC |
Package Code | QNA |
分类 | PLASTIC |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 10.01mm |
宽度 | 10.01mm |
Thickness | 1mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 10.01 x 10.01 x 1.00 |