文档标题 | 信息 |
---|---|
Package Description | PDIP 34.30x7.62x3.30 mm 2.54mm Pitch |
Package Status | Active |
Package Type | PDIP |
类别 | PLASTIC |
Package Code | PTG28 |
分类 | G |
Lead Count | 28 |
Pb (Lead) Free | Yes |
长度 | 34.3mm |
Pb Free Category | e3 Sn |
宽度 | 7.62mm |
Thickness | 3.3mm |
Peak Reflow Temp | 260.00°C |
Pitch | 2.54mm |
Package Carrier | Tube |
Pkg. Dimensions (mm) | 34.3 x 7.62 x 3.3 |