文档标题 | 信息 |
---|---|
Package Name | TLBG0696FA-B |
Package Previous Code | S696N7-100-H9-1 |
JEITA Standard | T-HLBGA696-40x40-1.00 |
Package Status | Active |
Package Type | T-HLBGA |
类别 | IC |
Package Code | pkg_7630 |
Lead Count | 696 |
Pb (Lead) Free | Yes |
长度 | 40mm |
宽度 | 40mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 40 x 40 x 1.7 |