文档标题 | 信息 |
---|---|
Package Name | PLBG0417KB-A |
JEITA Standard | P-LFBGA417-13x13-0.50 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_1186 |
Lead Count | 417 |
Pb (Lead) Free | Yes |
长度 | 13mm |
宽度 | 13mm |
Thickness | 1.55mm |
Pkg. Dimensions (mm) | 13 x 13 x 1.55 |