文档标题 信息
Package Description LGA 3.00x3.00x0.90 mm 0.50mm Pitch
Package Status Active
Package Type LGA
类别 PLASTIC
Package Code LVG12
分类 G
Lead Count 12
Pb (Lead) Free Yes
长度 3mm
Pb Free Category e4 Au
宽度 3mm
Thickness 0.9mm
Peak Reflow Temp 260.00°C
Pitch 0.5mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 3.0 x 3.0 x 0.9

文档

类型 文档标题 日期
Package Outline Drawing PDF 102 KB
Package Outline Drawing PDF 207 KB
2 items