文档标题 | 信息 |
---|---|
Package Name | L64.9X9-S |
Package Previous Code | LST |
Package Description | 64 LEAD QFN 9 X 9mm BODY, PUNCH |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | LST |
分类 | PLASTIC |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 8.99mm |
宽度 | 8.99mm |
Thickness | 0.65mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 8.99 x 8.99 x 0.65 |