文档标题 | 信息 |
---|---|
Package Name | L32.4X4G |
Package Previous Code | LHO |
Package Description | 32 LEAD THIN QFN 4X4 mm (0.75mm Nom) |
Package Status | Active |
Package Type | TQFN |
类别 | PLASTIC |
Package Code | LHO |
分类 | PLASTIC |
Lead Count | 32 |
Pb (Lead) Free | Yes |
长度 | 3.99mm |
宽度 | 3.99mm |
Thickness | 0.75mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 3.99 x 3.99 x 0.75 |