文档标题 | 信息 |
---|---|
Package Description | SSOP 8.73x3.90x1.54 mm 0.64mm Pitch |
Package Status | Active |
Package Type | SSOP |
类别 | PLASTIC |
Package Code | KAG20 |
分类 | G |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 8.73mm |
Pb Free Category | e3 Sn |
宽度 | 3.9mm |
Thickness | 1.54mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.635mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 8.73 x 3.9 x 1.54 |