文档标题 | 信息 |
---|---|
Package Name | D24.6 |
Package Previous Code | HSZ |
Package Description | 24 LD SBDIP, SOLDER SEAL |
Package Status | Active |
Package Type | SBDIP |
类别 | HERMETIC |
Package Code | HSZ |
分类 | HERMETIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
长度 | 30.48mm |
宽度 | 14.99mm |
Thickness | 2.41mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 30.48 x 14.99 x 2.41 |