文档标题 | 信息 |
---|---|
Package Name | F20.3 |
Package Previous Code | FBT |
Package Description | 20 LD CERDIP |
Package Status | Active |
Package Type | CERDIP |
类别 | HERMETIC |
Package Code | FBT |
分类 | HERMETIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 24.64mm |
宽度 | 7.32mm |
Thickness | 0mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 24.64 x 7.32 x 0.00 |