文档标题 | 信息 |
---|---|
Package Description | PQFP 28.00x28.00x3.50 mm 0.50mm Pitch |
Package Status | Active |
Package Type | PQFP |
类别 | PLASTIC |
Package Code | DR208 |
分类 | 240 |
Lead Count | 208 |
Pb (Lead) Free | No |
长度 | 28mm |
Pb Free Category | e0 |
宽度 | 28mm |
Thickness | 3.5mm |
Peak Reflow Temp | 225.00°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 28.0 x 28.0 x 3.5 |