文档标题 | 信息 |
---|---|
Package Description | CLCC 7.00x5.00x1.50 mm 2.54mm Pitch |
Package Status | Active |
Package Type | CLCC |
类别 | HERMET |
Package Code | CD10 |
分类 | RoHS |
Lead Count | 10 |
Pb (Lead) Free | Yes |
长度 | 7mm |
Pb Free Category | e4 Au |
宽度 | 5mm |
Thickness | 1.5mm |
Peak Reflow Temp | 260.00°C |
Pitch | 2.54mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 7.0 x 5.0 x 1.5 |