Evaluation Kit for ZSSC175x
The ZSSC175xKIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSSC1750 and ZSSC1751 Data Acquisition System Basis...
The ZSSC1751 is a System Basis Chip (SBC) with a dual-channel ADC for battery sensing/management in automotive, industrial, and medical systems. The ZSSC1751 features an SPI interface and an integrated LIN 2.1 transceiver. One of the two input channels measures the battery current IBAT via the voltage drop at the external shunt resistor. The second channel measures the battery voltage VBAT and the temperature. By simultaneously measuring VBAT and IBAT, it is possible to determine dynamically the internal resistance of the battery, Rdi, which is correlated with the state-of-health (SOH) of the battery. By integrating IBAT, it is possible to determine the state-of-charge (SOC) and the state-of-function (SOF) of the battery. During Sleep Mode, the system makes periodic measurements to monitor the discharge of the battery. Measurement cycles are controlled by user software and include various wake-up conditions. The ZSSC1751 is optimized for ultra-low power consumption drawing only 60μA or less in this mode.
The related product ZSSC1750 offers the same functionality with an additional LIN interface feature.
The ZSSC175xKIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSSC1750 and ZSSC1751 Data Acquisition System Basis...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.