概览

简介

The ZSPM8001-KIT supports evaluation of DC/DC point-of-load (POL) applications. The kit incorporates the ZSPM1005 digital PWM controller IC and the ZSPM9060 DrMOS power output stage to form a "smart" buck converter (a.k.a. step-down DC-to-DC converter). The ZSPM8001-KIT Evaluation Kit hardware functions with the Pink Power Designer™ Graphical User Interface (GUI), which is used for communication and programming of the ZSPM1005. The GUI requires the MATLAB® runtime environment. The GUI software and runtime environment are available for download.

The kit includes the PMBus™ Communication Interface, which provides the interface between the ZSPM8001 Evaluation Kit and the user's computer.

特性

  • ZSPM8001 Evaluation Board with one ZSPM1005 sample and one ZSPM9060 sample mounted
  • PMBus™ Communication Interface
  • USB Cable

应用

文档

类型 文档标题 日期
手册 - 开发工具 登录后下载 PDF 1.98 MB
手册 - 开发工具 登录后下载 PDF 459 KB
手册 - 开发工具 登录后下载 PDF 1.29 MB
3 items

设计和开发

软件与工具

软件下载

类型 文档标题 日期
软件和工具 - 其他 登录后下载 ZIP 167.31 MB
软件和工具 - 其他 登录后下载 ZIP 16.97 MB
2 items

相关评估板和套件

开发板与套件