The ZSPM4022-06-KIT Evaluation Kit is a complete, self-contained system for measuring the performance and operating characteristics of the ZSPM4022-06 synchronous DC/DC buck regulator IC, which operates with an input voltage of 4.5V to 19V and a regulated output current of 6A. The board contains various jumpers and test points to facilitate evaluation of all basic functions of the IC.
购买 / 样片 |
|
---|---|
器件号 | |
ZSPM402206KITV3P0 circle不推荐用于新设计 |