The ISL6720A is a low cost linear regulator for generating a low voltage bias supply from intermediate distributed voltages commonly used in telecom and datacom applications. It produces three separate outputs, an adjustable 0V to 20V output rated at up to 125mA which can be back-biased from an external source such as an auxiliary transformer winding, a 50mA switched regulated output adjustable between 0V and 15V, and a fixed continuous 5V output rated at 25mA. The ISL6720A may be used as a start-up or a continuous low power regulator. When operating as a start-up regulator, it is capable of sourcing over 100mA from a 100V source for short durations. This period of time allows the power supply to start-up and provide a low voltage alternate power source, such as the output of a transformer winding, to the VIO output. This allows the remaining outputs to be operated from a lower source voltage thereby minimizing power loss.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 611 KB | |
End Of Life Notice | PDF 1.17 MB | |
End Of Life Notice | PDF 229 KB | |
End Of Life Notice | PDF 270 KB | |
End Of Life Notice | PDF 216 KB | |
End Of Life Notice | PDF 179 KB | |
应用文档 | PDF 509 KB | |
应用文档 | PDF 397 KB | |
8 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.