NOTICE - The following device(s) are recommended alternatives:
The ADC1413S065HN is a single channel 14-bit Analog-to-Digital Converter (ADC) optimized for high dynamic performances and low power at sample rates of 65 Msps. Pipelined architecture and output error correction ensure the ADC1413S065HN is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a 3.3 V source for analog and a 1.8 V source for the output driver, it has one serial output, because of the one lane of differential outputs, which are compliant with the JESD204A standard. An integrated SPI (Serial Peripheral Interface) allows the user to easily configure the ADC. A set of IC configurations is also available via the binary level control pins taken, which are used at power-up.

特性

  • 1 configurable serial output
  • 3.3 V, 1.8 V single supplies
  • Compliant with JESD204A serial transmission standard
  • Duty cycle stabilizer
  • Flexible input voltage range: 1 V (p-p) to 2 V (p-p) with 6 dB programmable fine
  • gain
  • High IF capability
  • Input bandwidth, 600 MHz
  • Offset binary, 2's complement, gray code
  • Power dissipation, 495 mW
  • Power-down and Sleep modes
  • Sample rate up to 65 Msps
  • SFDR, 86 dBc
  • Single channel 14-bit pipelined ADC core
  • SNR, 72.1 dB
  • SPI interface

tune产品选择

器件号 Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete VFQFPN 32 I 是的 Tray
Availability
Obsolete VFQFPN 32 I 是的 Reel
Availability

description文档

文档标题 language 类型 文档格式 文件大小 日期
数据手册与勘误表
star ADC1413S SER Datasheet 数据手册 PDF 764 KB