NOTICE - The following device(s) are recommended alternatives:
ADC1412D125HN - Dual 14-bit ADC 125 Msps CMOS or LVDS DDR digital outputs
Pin-to-pin compatible
Pin-to-pin compatible
The ADC1212D125HN is a dual channel 12-bit Analog-to-Digital Converter (ADC) optimized for high dynamic performances and low power consumption at sample rates up to 125 Msps. Pipelined architecture and output error correction ensure the ADC1212D125HN is accurate enough to guarantee zero missing codes over the entire operating range.
特性
- Clock input divider by 2 for less jitter contribution
- CMOS or LVDS DDR digital outputs
- Duty cycle stabilizer
- Input bandwidth, 600 MHz
- Offset binary, 2's complement, gray code
- Power dissipation, 775 mW at 80 Msps
- Power-down and Sleep modes
- Sample rate up to 125 Msps
- Single 3 V supply
- SPI