ADC1210S105F1 Demo Board; CMOS version
IDTs ADC1210S105F1 demoboard is suitable for dynamic performance evaluations from low to high IF configuration with LVCMOS output variants. A data-acquisition board can...
IDTs ADC1210S105F1 demoboard is suitable for dynamic performance evaluations from low to high IF configuration with LVCMOS output variants. A data-acquisition board can...
IDTs ADC1210S105F2 demoboard is suitable for dynamic performance evaluations from low to high IF configuration with LVDS DDR output variants. A data-acquisition board...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
购买 / 样片 |
|
---|---|---|---|---|---|---|
器件号 | ||||||
VFQFPN | 40 | I | Yes | Tray | ||
VFQFPN | 40 | I | Yes | Reel |