概览

简介

Ultra Mobile PC Clock For Embedded Applications

特性

  • 3 - CPU low power differential push-pull pairs
  • 3 - SRC low power differential push-pull pairs
  • 1 - LCD100 SSCD low power differential push-pull pair
  • 1 - DOT96 low power differential push-pull pair
  • 1 - REF, 14.31818MHz, 3.3V SE output
  • Industrial temperature range compliant
  • Supports ULV CPUs with 67 to 167 MHz CPU outputs
  • Dedicated TEST/SEL and TEST/MODE pins saves isolation resistors on pins
  • CPU STOP# input for power management
  • Fully integrated Vreg
  • Integrated series resistors on differential outputs
  • 1.5V VDD IO operation, 3.3V VDD core and REF supply pin for REF
  • -40 to +85C operating range

产品对比

应用

文档

设计和开发

模型