概览

简介

Low EMI, Spread Modulating, Clock Generator

特性

  • ICS91720 is a Spread Spectrum Clock targeted for Mobile PC and LCD panel applications that generates an EMI-optimized clock signal (EMI peak reduction of 7-14 dB on 3rd-19th harmonics) through use of Spread Spectrum techniques.
  • ICS91720 focuses on the lower input frequency range of 14.318 to 80.00 MHz with a spread modulation of 20kHz to 40kHz.
  • Supply Voltages: VDD = 3.3V ±0.3V
  • Frequency range: 14.318 MHz

产品对比

应用

文档

类型 文档标题 日期
End Of Life Notice PDF 125 KB
产品变更通告 PDF 361 KB
End Of Life Notice PDF 125 KB
End Of Life Notice PDF 122 KB
数据手册 PDF 162 KB
5 items

设计和开发

模型