概览

简介

The 661 provides synchronous clock generation for audio sampling clock rates derived from an MPEG stream, or can be used as a standalone clock source with a 27 MHz crystal. The device uses the latest PLL technology to provide excellent phase noise and long term jitter performance for superior synchronization and S/N ratio. Please contact IDT if you have a requirement for an input and output frequency not included here - we can rapidly modify this product to meet special requirements.

特性

  • Packaged in 16-pin TSSOP
  • Pb (lead) free package, RoHS compliant
  • Clock or crystal input
  • Low phase noise
  • Low jitter
  • Exact (0 ppm) multiplication ratios
  • Reference clock output available
  • Support for 256, 384, 512, and 768 times sampling rate

产品对比

应用

文档

类型 文档标题 日期
数据手册 PDF 245 KB
End Of Life Notice PDF 160 KB
产品变更通告 PDF 611 KB
产品变更通告 PDF 611 KB
产品变更通告 PDF 596 KB
产品变更通告 PDF 544 KB
产品变更通告 PDF 663 KB
产品变更通告 PDF 439 KB
产品变更通告 PDF 361 KB
9 items

设计和开发

模型