概览

简介

The IDT5V41129 is a spread spectrum clock generator that supports PCI-Express Gen1 and Ethernet requirements.The device is used for PC or embedded systems to substantially reduce electromagnetic interference (EMI). The device provides two differential (HCSL) spread spectrum outputs. The spread type and amount are configured via select pin. Using IDT’s patented Phase-Locked Loop (PLL) techniques, the device takes a 25 MHz crystal input and produces two pairs of differential outputs at 25 MHz, 100 MHz, 125 MHz or 200 MHz clock frequencies for HCSL, and 25 MHz or 100 MHz for LVDS.

特性

  • Packaged in 16-pin TSSOP
  • RoHS 5 (green) or RoHS 6 (green and lead free) compliant packaging
  • Supports HCSL or LVDS output levels
  • Operating voltage of 3.3 V
  • Input frequency of 25 MHz
  • Jitter 60 ps (cycle-to-cycle)
  • Spread Spectrum capability
  • Industrial and commercial temperature ranges
  • For PCIe Gen2 applications, see the 5V41065
  • For PCIe Gen3 applications, see the 5V41235

产品对比

应用

文档

类型 文档标题 日期
数据手册 PDF 220 KB
产品变更通告 PDF 611 KB
产品变更通告 PDF 611 KB
产品变更通告 PDF 596 KB
产品变更通告 PDF 544 KB
产品变更通告 PDF 663 KB
6 items

设计和开发

模型