概览

简介

Our ADC promotional board with on Board Lattice ECP3-70 FPGA enable usage of JESD204A full features sets. This demonstration board enables one channel ADC dynamic performance evaluation for analog input up to 30 MHz

特性

  • Access to one ADC channel
  • Optional external ADC sample clock ( via SMA connector )
  • USB-powered demonstration board
  • 66.66 MHz on Board Oscillator for ADC sample clock

应用

文档

类型 文档标题 日期
手册 - 软件 ZIP 4.14 MB
1 item